??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFF T7040-JA001-D06A2A-S4
HELP_VARIABLE
Company
Balluff
Description
Flow Sensors
Bill of material
BALLUFF BFF T7040-JA001-D06A2A-S4
VERF
Availability
Available
BC
Order code
BFF0003
TC
Product identifier
BFF T7040-JA001-D06A2A-S4
PX
Product view
56492_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.295 Kg
TRAFFIC
Customs number
90261021
DESCRIPT
Description
Working range = 1...150 cm/s aqueous media, 3...300 cm/s oil, Operating voltage Ub = 20...28 VDC, Switching output = PNP, Connection = Connector, M12x1-Male, 4-pin, Installation length from contact surface = 40 mm, Process connection = NPT 1/2" outer, Process connection material = 1.4571 stainless steel, Housing material = 1.4571 stainless steel 1.4305 stainless steel, Media temperature = -20...80 °C, Pressure rating max. = 100 bar, Ambient temperature = -20...80 °C, IP rating = IP67, Approval/Conformity = CE, cULus, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.